Generac Power Systems offers a full line of industrial transfer switch controllers to fit your every need. This includes the TXC-100 controller used with the TX Series transfer switches, and the ATC-300+ and ATC-900 for the PSTS series transfer switches.
* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.
{0} 36 results showing
Base Model/SKU: TXC-100 _
Model Number: TXC-100
Base Model/SKU: ATC-300+ _
Model Number: ATC-300+
Base Model/SKU: ATC-900 _
Model Number: ATC-900
Base Model/SKU: TX Remote Annunciator_
Model Number: TX Remote Annunciator
Base Model/SKU: Remote Annunciator_
Model Number: Remote Annunciator
Base Model/SKU: H-Panel_
Model Number: H-Panel
Base Model/SKU: Power Zone® Pro Sync_
Model Number: Power Zone® Pro Sync
Base Model/SKU: G-Panel_
Model Number: G-Panel
Base Model/SKU: Power Zone® 410_
Model Number: Power Zone® 410
Base Model/SKU: Power Zone® Pro_
Model Number: Power Zone® Pro
Base Model/SKU: 301-100-400A_
Model Number: 301-100-400A
Base Model/SKU: 301-600a_
Model Number: 301-600a
Base Model/SKU: 301-800-1000a_
Model Number: 301-800-1000a
Base Model/SKU: 301-800-1000a-SE-rated_
Model Number: 301-800-1000a-se-rated
Base Model/SKU: 611-100-400a_
Model Number: 611-100-400a
Base Model/SKU: 611-1200-1600a_
Model Number: 611-1200-1600a
Base Model/SKU: 611-1600a_
Model Number: 611-1600a
Base Model/SKU: 611-600a_
Model Number: 611-600a
Base Model/SKU: 611-800-1000a_
Model Number: 611-800-1000a
Base Model/SKU: 611-800-1000a-non-se-rated_
Model Number: 611-800-1000a-non-se-rated
Base Model/SKU: 671-1000a-non-se-rated_
Model Number: 671-1000a-non-se-rated
Base Model/SKU: 671-1000a-non-se-rated-closed-transition_
Model Number: 671-1000a-non-se-rated-closed-transition
Base Model/SKU: psts-100-2600a-se-rated_
Model Number: psts-100-1200a
Base Model/SKU: psts-100-1600a_
Model Number: psts-100-1600a-se-rated
Base Model/SKU: psts-2000-5000a_
Model Number: psts-2000-5000a
Base Model/SKU: psts-1600-5000a_
Model Number: psts-1600-5000a
Base Model/SKU: psts-100-1000a-se-rated_
Model Number: psts-100-1000a-se-rated
Base Model/SKU: psts-1200-5000a_
Model Number: psts-1200-5000a-se-rated
Base Model/SKU: psts-1000-5000a-se-rated_
Model Number: psts-1000-5000a-se-rated
Base Model/SKU: psts-200-5000a-se-rated_
Model Number: psts-200-5000a-se-rated
Base Model/SKU: psts-1000-5000a-se-rated-bypass-isolation_
Model Number: psts-1000-5000a-se-rated-bypass-transition
Base Model/SKU: psts-100-1200a-bypass-isolation_
Model Number: psts-100-1200a-bypass-isolation
Base Model/SKU: psts-100-1200a-bypass-isolation-closed-transition_
Model Number: psts-100-1200a-bypass-isolation-closed-transition
Base Model/SKU: psts-2000-5000a-bypass-isolation_
Model Number: psts-2000-5000a-bypass-isolation
Base Model/SKU: psts-2000-5000a-bypass-isolation-closed-transition_
Model Number: psts-2000-5000a-bypass-isolation-closed-transition
Base Model/SKU: psts-100-1200a-double-throw-manual_
Model Number: psts-100-1200a-double-throw-manual