Industrial Generator, 80kW | Gaseous | 9.0L

G8.9L Gaseous Stationary Generator

Power Without Pause - A New Benchmark in Industrial Power Solutions

Introducing the Generac G8.9L industrial generator: a pinnacle of innovation in power generation technology. Forged from a commitment to excellence, the G8.9L is a significant leap forward, setting new benchmarks for quality, reliability, and high-performance power solutions.

 

Features & Benefits

· Available Models: 80kW and 100kW

· Advanced Engine Management: Spitfire ECU for precise operation

· Industry-Leading Control: DSE 8601 Controller for optimal control

· Enhanced Power Output: Designed for high-demand reliability

· Durable Design: New enclosures to maximize durability and airflow

· Compact Design: Easy to install and integrate into existing infrastructures.

· Upgraded Components: For high-demand reliability and optimal performance.

· New Enclosures: Designed to maximize durability and airflow, ensuring longevity and minimal maintenance.

 

Power Your Operations Without Interruption Select the Generac G8.9L today

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Gaseous

Oil Type: Natural Gas

Engine:

Engine Type: G-Force 500

Engine Size:

Engine Size KW:

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 80000

Standard Power (kW): 0

kW/kVA Prime (kW):

Engine Manufacturer:

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 0