Backup for Urban and Remote Cell Towers
Cell tower space is becoming crowded with many others industries vying for the rented space. You need backup telecom generators that can deliver the needed kWs, while fitting into a smaller footprint. Generac Industrial Power provides rugged diesel and natural gas generators to provide the standby power for telecomm needs. They work well with critical power components such as UPS systems, rectifiers and HVAC systems that ensures power will be continuous as the generator starts and runs up to speed.
Cell tower locations vary: they are either in the middle of cities or in the middle of nowhere. Generac manufactures sound-attenuated enclosures that reduce the noise level for city or urban cell tower locations. We also produce extreme weather-resistant enclosures, should your tower be located on a mountain, near the ocean or in the Midwest and subject to a variety of weather events.
Generac also provides a range of controllers for remote monitoring that shows all the vital operating parameters of the generator set.