Mobile Link has a variety of connected accessory options that install directly to your home standby generator. Each Air-Cooled Generac home standby is equipped with onboard Wi-Fi enabling you to connect it to your home’s router. If you don’t have a router, or have spotty coverage, you can elect to install one of the following connection accessories
Mobile Link comes pre-installed with most 2018-and-newer air-cooled standby generators and 2018-and-newer Guardian Series air-cooled standby generators from Generac. Connecting your generator is simply download the Mobile Link Setup app and follow the step by step instructions! This local network delivers fast download speeds automatic system upgrades and delivery of generator condition notifications.
The Mobile Link Cellular 4G LTE accessory is easy to use and works in tandem with our cellular partner, Verizon, for broad coverage and more reliable connections. This 4G LTE network also delivers faster download speeds, enabling automatic generator system upgrades and faster delivery of generator condition notifications.
The Mobile Link™ Wi-Fi / Ethernet accessory easily connects to a home network wirelessly through an available Wi-Fi network or directly through a wired Ethernet connection. This local network delivers fast download speeds automatic system upgrades and delivery of generator condition notifications.
A critical part of maintaining your generator is making sure there is enough fuel to get you through unexpected power outages. Generac now offers an LTE Fuel Level Monitor to measure the amount of LP fuel remaining in the tank. The Tank Utility Monitor integrates with Mobile Link to provide tank level readings, offering customers the ultimate peace of mind.
With a Mobile Link Dealer-Managed Subscription your local service dealer can monitor your generator for you! With detailed insights to your generator's information they can provide protective service and maintenance to improve the longevity of your generator investment, whether you are home or away.