Homelink 8-10 & 10-16 circuit pre-wired manual transfer switches
Generac’s HomeLink Upgradeable Manual Transfer Switches are now easier to install, expand and maintain than ever before. To meet the requirements of 2017 National Electric Codes, improved 30-amp and 50-amp HomeLink models can be used with any portable generator featuring compatible GFCI outlets.
With interchangeable circuit breakers that simplify the reconfiguration process required for replacing or expanding from 8 to 16 circuits, HomeLink switches can be used to provide power to hard-wired loads such as your home’s furnace, well pump or lights.