For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 200
Fuel Tank Capacity (l): 60.6
Oil Type: Liquid Propane
Oil Capacity (qt): 1.7
Oil Capacity (l): 1.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type: Group U1, 360 CCA
Battery Size: 12V
Wheel Kit Included:
Engine Type: OHVI
Engine Size:
Length (in): 48.5
Length (cm): 123.2
Width (in): 31
Width (cm): 78.7
Height (in): 39.5
Height (cm): 100.3
Weight (kg): 165
Weight (lb): 363
Running Watts (W): 15000
Starting Watts: 22500
Run Time @@ 50% Load (hr): 10
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type: N/A
Enclosure: N/A