Up-level your solar power with storage
Including a battery storage solution with solar panels will allow you to offset your carbon footprint and utility bills, self-supply your backup power, and more. See how storage expands the benefits of solar.
With a PWRcell® Solar + Battery System, you’ll use clean energy to help save on utility bills and provide your own backup power in case of an outage.
Each PWRcell Solar + Battery System is designed to maximize savings and impact based on your unique home and energy usage.
Store solar power your panels have already harnessed so it’s ready to use during an outage.
Switch to stored solar energy to offset peak costs. Plus, use what you’ve harnessed during the day to power your home at night.
A PWRcell system reduces your reliance on fossil fuels and is 100% emission-free.
The federal homeowners’ solar tax credit (ITC) is 30% and is available until 2034. Plus, check for local tax credits that may be available for a limited time.
Including a battery storage solution with solar panels will allow you to offset your carbon footprint and utility bills, self-supply your backup power, and more. See how storage expands the benefits of solar.
PWRcell is the next step in Generac’s 65 years of leadership in backup power technology.
Each PWRcell system is backed by a 25-year warranty for rooftop components and 10-year warranty for battery and inverter.
PWRcell brings you the longest lasting battery in a single cabinet, and the ability to flex the system as your power needs change.
Vaughn C.
Oscar S.