Natural gas generators are becoming the preferred solution for many applications due to their longer runtimes, easier permitting, and significantly lower emissions compared to diesel. Generac’s natural gas generators require virtually no maintenance and rely on a strong underground pipeline network, ensuring a steady fuel supply even in adverse weather conditions. Tested and trusted, our natural gas generators set the standard for clean and efficient power.
* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.
12 of 38 results showing
Industrial Generator, 80kW | Gaseous | 9.0L
Base Model/SKU: SG080_
Model Number: Industrial-Generator-80kW-8.9L
Industrial Generator, 150kW | Gaseous | 14.2L
Base Model/SKU: SGMG150_14_2_
Model Number: MG150_14_2
Industrial Generator, 150kW | Gaseous | 14.2L
Base Model/SKU: SGMG150_14_2_
Model Number: SG150_14_2